??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-LAH-JD-EAK-10-02
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-LAH-JD-EAK-10-02
VERF
Availability
Available
BC
Order code
BFO00H6
TC
Artikelbezeichnung
BFO D22-LAH-JD-EAK-10-02
PX
Product view
55505_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 3, thin point, 90° optics, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PMMA, Cable length L = 2 m, Material jacket = PE, Range = 300 mm, Ambient temperature = -40...70 °C, Material = Brass nickel-plated, Active surface, fibers = Ø 1.0 mm, Active surface, fiber arrangement = Single fiber, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.